Level Measurement for Limestone Storage
Accurately measure levels of limestone in storage silos to ensure continuous production despite dusty conditions
Limestone is stored in silos before processing. Limestone generates a great deal of dust during the filling process and tends to stick to the walls of the silo, creating irregular build-up and rat holing. Because limestone is essential to the production process, it is important to quantify the amount of raw material available in the silo to ensure continuous production.