By-products from oil processing (meals, hulls, lecithin, hominy/dried maize, and others) are stored in silos before being shipped for use in the production of fertilizers, animal feeds, cosmetics, and other products. A major challenge, apart from continuous measurement of the material inside the silo, is early identification of material build-up. This can damage the quality of the product since the temperature inside the build-up rises over time, the by-products inside get burnt and stick to each other, forming hard bulks that cannot be used. To eliminate the loss, operators need to surmount this challenge by being able to detect the build-up as it begins to form. By seeing the allocation of material inside the silos in real time, users can facilitate the scheduling of any required maintenance and cleaning before damage is caused to the product or unexpected interruptions of the production process occur.
The Rosemount 5300 Level Transmitter is ideal for challenging measurements on liquids, slurries, and solids, offering state of the art reliability and safety features in level and interface applications. Rosemount 5300 offers several advantages such as easy installation, no need for calibration, and is unaffected by process conditions. Also, it is SIL 2 certified making it your first choice for safety applications. It has a robust construction and features powerful built-in diagnostics allowing you to focus on the essential part - your plant.