High concentrations of pulp stock can create a difficult and noisy application to measure and control. The Rosemount MS Slurry Mag Sensor and Transmitter are specifically designed to handle challenging high process noise applications. The higher frequency and advanced digital signal processing result in an accurate and repeatable measurement without the need for excessive damping. This means that accurate, real-time control is possible from this flow measurement resulting in increased productivity, reduced raw material usage, and fewer disruptions.