Tescom-P-AGSF

TESCOM™ Anderson Greenwood Instrumentation Series AGSF Stabilised Futbol/Connector

Product Description

The AGSF stabilized futbol/connector is used as the connection between an orifice fitting or flange and manifold on direct mounted differential pressure measurement installations.

Specifications

Materials
CS, 316 SS
Size
Short and long body
Standard
4" (100 mm)
Optional
5.6" (142 mm)
Pressure (max)
6000 psig (414 barg) standard

Features

  • Quick, easy, one-handed installation.
  • Large footprint reduces radial-stress load on the NPT threads.
  • Slotted bolt holes accommodate 21/8" to 21/4" (53 to 56 mm) bolt spacings.
  • Available with dielectric shielding which provides a non-conductive barrier between the instrument and the orifice fitting.
  • Universal design for both vertical and horizontal mount configurations.
  • Available in standard 4" length (100 mm) or extended 5.6" length (142 mm) for additional clearance requirements.
  • Oxygen or chlorine cleaning available.
  • Stainless or carbon steel construction.
  • High temperature graphite flange gaskets available.
  • No special tools required for installation.

Documents & Drawings