No image available
No image available
Your request is being processed.
Tescom-P-54-2100

TESCOM™ 54-2100 Series Backpressure Liquid Regulator

Product Description

54-2100 Series backpressure regulator is suitable for 15,000 psig / 1034 bar liquid applications. Modifications are also available for 20,000 psig / 1379 bar and 30,000 psig / 2068 bar. Hardened Stainless Steel seat and stem provide excellent wear resistance in harsh applications. Ideal for use in pump discharge pressure control, chemical injection and burst testing.

Specifications

Maximum Inlet Pressure
15,000 psig / 1034 bar
Control Pressure Ranges
0-500, 0-800, 10-1500, 15-2500, 25-4000, 50-6000, 200-10,000, 300-15,000 psig
0-34.5, 0-55.2, 0.69-103, 1.0-172, 1.7-276, 3.4-414, 13.8-690, 20.7-1034 bar
Material
Body: 316 Stainless Steel
Seat and Poppet: 17-4 Stainless Steel
O-Ring: See Part Number Selector
Valve Seal: Vespel®
Remaining Parts: 300 Series Stainless Steel
Back-up Ring (Inlet Pressure Ranges)
  2500-10,000 psig / 172-690 bar: Teflon®
  15,000 psig / 1034 bar: CTFE
Sensor Seal (Inlet Pressure Ranges)
  500-10,000 psig / 34.5-690 bar: CTFE
  15,000 psig / 1034 bar: Vespel®
Operating Temperature
-15°F to 165°F / -26°C to 74°C
Port Size & Type
1/4, 3/8, 1/2 (NPTF/SAE/MS33649 only), 9/16 (MP/HP only), 3/4 (MP only)
SAE, NPTF, MS33649, High Pressure/Amico, Medium Pressure/Slimline
Flow Capacity
Cv = 0.08
Load Type
Spring, Dome, Air
Weight
5 lbs / 2.3 kg
Additional Information
For custom modifications or a complete system solution, please�contact�your local sales office.

Features

  • Accuracy ± 1% of control pressure range
  • Easily adjusted, low torque handknob control, dome and air loaded versions are available
  • Hardened Stainless Steel seats
  • Safe and reliable piston-style sensor
  • Panel mounting is standard
  • Compatible with TESCOM?s air actuator and ER5000 Electropneumatic Controllers

Documents & Drawings