No image available
No image available
Your request is being processed.
Tartarini-P-PS RE

Tartarini™ PS and RE Series Pilots

Product Description

PS and RE Series pilots are mainly used in natural gas, air, or other non-corrosive gas applications. All PS/ Series pilots are supplied with a filter (5µ filtering degree) and built-in pressure stabilizer, with the exception of pilots Types PSO/79 and PSO/80.

Specifications

Available Configurations
Generic Spec 1 Value
End Connection Style
1/4-inch NPT female threaded
Pressure Ratings
Generic Spec 3 Value
Temperature Capabilities
Standard Version Working: -10° to 60°C / 14° to 140°F
Low Temperature Version Working: -20° to 60°C / -4° to 140°F

Documents & Drawings

Features

  • High Sensitivity
  • Improved Performance
  • Accuracy