No image available
No image available
Your request is being processed.
Rosemount-625IR Infrared Gas Detector

Rosemount™ 625IR Fixed Gas Detector

Product Description

The Rosemount 625IR Fixed Gas Detector provides ultra-fast response times to detect hydrocarbon gases before they can create dangerous situations. Using optical absorption detection technology, the gas detector transmits infrared light through a sapphire lens and reflects light back again to determine gas concentration. Available with a range of options and accessories to improve accuracy inside ducts, provide greater installation flexibility, protect from environmental impacts and more.

Specifications

Measurement Type
Hydrocarbon gases: 0-100% LEL
Sensor Type
Optical absorption infrared sensor
Output
Current source or sink 4-20 mA HART® digital communication
Enclosure Rating
IP66/67 and NEMA® 4X
Temperature Range
Storage: -76 to +185 °F (-60 to +85 °C)Operating: -40 to +167 °F (-40 to +75 °C), standard
Accuracy
±2 percent full scale (FS); The accuracy is specified for room temperature, +77 °F (+25 °C).
Power Consumption
< 3 W average, standard configuration
Weight
6.6 lb (3 kg)
Warranty
Five (5) year limited warranty
Certifications/Approvals
  • SIL2 rated in accordance with IEC61508, SIL3 rated when used in 1oo2 configuration
  • North American - Class 1, Division 1, Groups B, C and D
  • ATEX/IECEx - Ex db ib IIC T5 Gb
  • Features

    • Ultra-fast response times
    • Calibrated for life, reducing maintenance and complexity
    • Best-in-class performance specifications
    • Multi-coloured status indicator LED at front of gas detector
    • Heated optics to disperse any moisture on optical surfaces
    • Duct versions of the Rosemount 625IR Fixed Gas Detector are available in two lengths – 15 cm (5.9 in) and 35 cm (13.8 in)
    • Range of accessories available to help protect the gas detector from environmental impacts, offer installation flexibility and more

    Documents & Drawings

    Parts & Accessories

    Search
    0 results in Products