No image available
No image available
Your request is being processed.
Rosemount-306 In-Line Manifold

Rosemount™ 306 In-Line Manifold

Product Description

The Rosemount 306 In-Line Manifold is engineered for in-line transmitters. This manifold comes with a male or female threaded NPT process connection and assembles directly to pressure transmitters and gauges for simple in-process calibration. Featuring block-and-bleed and 2-valve configuration for instrument isolation and drain/vent capabilities, this manifold comes factory-assembled to transmitters and gauges, leak-tested and calibrated.

Products

Search
1-11 of 11 results for Products
2088 Gage and Absolute Pressure Transmitter
306 In-Line Manifold
4088 MultiVariable Transmitter
306 In-Line Manifold
2051 In-Line Pressure Transmitter
306 In-Line Manifold
Wireless Pressure Gauge
306 In-Line Manifold
3051S MultiVariable Transmitter
306 In-Line Manifold
3051S Wireless In-Line Pressure Transmitter
306 In-Line Manifold
2051 Wireless In-Line Pressure Transmitter
306 In-Line Manifold
3051S In-Line Pressure Transmitter
306 In-Line Manifold
3051S Wireless MultiVariable Transmitter
306 In-Line Manifold
3051 In-Line Pressure Transmitter
306 In-Line Manifold
2051G In-Line Pressure Transmitter
306 In-Line Manifold

Specifications

Maximum Operating Temperature
1000°F (538°C)
Manifold Material
316 SST/316L SST, Alloy C-276, Alloy 400
Packing Material
PTFE, Graphite-based
Process Connections
1/2" -14 male NPT, 1/2" -14 female NPT
Process Connection Orientation
Parallel with transmitter
Certifications/Approvals
Cleaning for special services, sour gas (meets NACE MR 0175/ISO 15156, MR0103), see full specs for complete list of certifications
Warranty
Up to 5-year limited warranty

Features

  • Assembles directly to in-line pressure transmitters and gauges for simple in-process calibration
  • Block-and-bleed and 2-valve configurations provide instrument isolation and drain/vent capabilities
  • Male or female NPT process connection meets varying application requirements
  • Factory-assembled, leak-tested and calibrated to assure optimal performance

Documents & Drawings