Rosemount-242 Toroidal Conductivity Sensor

Rosemount™ 242 Flow Through Toroidal Conductivity Sensor

Product Description

The Rosemount 242 Flow Through Toroidal Conductivity Sensor features a noninvasive flow through design allowing for in-line installations without any obstruction to sample flow. This conductivity sensor is ideal for measuring conductivity in highly conductive liquids up to 2 S/cm (2,000,000 μS/cm) and for use in viscous, abrasive or fibrous liquids.

Specifications

Measurement Range
Conductivity Range: 100 µS/cm to 2 S/cm
Weight
1" to 2": 22 lbs. (10kg)
3" to 4": 86 lbs. (39 kg)
Maximum Temperature
See Product Data Sheets for details.
Maximum Pressure
See Product Data Sheets for details.
Materials of Construction
Wetted Materials:
Liner: Teflon (PTFE), glass-filled PEEK, or alumina
Contact Rings: 316 SST, Carpenter 20Cb-3® SST, or Hastelloy® C-276
O-Rings: EPDM, Viton™ (FKM), or Chemraz® (FFKM)

Features

  • Robust measurements - insensitive to process flow rate and direction
  • Plugging resistant and suitable for liquids containing high levels of suspended solids
  • Avoid accumulation of solids with no part of the conductivity sensor protruding into the sample flow
  • Minimize down time with in-line calibrations
  • Line sizes of 1, 1.5, 2, 3, and 4 inches (25, 40, 50, 80 and 100 mm) are available with ANSI and DIN compatible flanges
  • Ensure process compatibility with a variety of liner and O-ring materials
  • Simplified wiring with integral junction box

Documents & Drawings

Parts & Accessories

Search
1-1 of 1 results for Parts & Accessories
: