Rosemount-P-PP075T Hagan Power Positioner

Hagan Power Positioner 2 1/2 x 5 and 4x5 Torque Type

Product Description

Industry needs muscle to control process valves, dampers and feed mechanisms accurately and in response to a demand signal. Emerson’s Rosemount Analytical pneumatic power positioners have been satisfying these exacting control requirements for many years in countless applications - from steel mills to refineries - where positioning speed and accuracy are taken for granted.

Specifications

Repeatability
1.0% of full stroke
Ambient Temperature
40-170°F (4-77°C)
Weight
60 lbs. (27 kg)

Features

  • Variety of mounting options: wall, swivel or floor
  • Dust cover and internal heater
  • Limit switches and position transmitters
  • Power air supply
  • Internal air locking system
  • Accuracy
  • Reliability
  • Simple maintenance because of the rugged frame construction
  • Efficient torque and power at a minimum cost
  • Fast response to small input signal changes due to high internal gain

Documents & Drawings