Plantweb-Insight Non-Intrusive Corrosion Application

Plantweb Insight™ Non-Intrusive Corrosion Application

Product Description

The Plantweb Insight Non-Intrusive Corrosion application provides superior understanding of the condition of your assets, enabling predictive maintenance, and increased plant optimization. Rosemount™ Wireless Permasense corrosion data is delivered securely to the end users’ desk, offering best-in-class visualizations, and analytics to assess the impact of corrosion and erosion. This application increases informed decision making to counter the evolving demands of the modern process industry.

Specifications

Operating System
VMware Virtual Hardware Version 16 or higher or Microsoft Hyper-V Configuration Version 8.0 or higher
  • 4 dedicated processors minimum
  • 8GB RAM minimum
  • 512GB of free hard drive space
Communication Protocol
HART-IP client, OPC-UA client/server, Modbus TCP/IP server, REST API
System Configuration and Installation
Plantweb Insight is delivered as a fully developed virtual machine (e.g. .ova file)

Features

  • Displays an intuitive dashboard with in-depth monitoring information from wireless corrosion systems
  • Users will have an insight to key performance indicators for better understanding current corrosion status at customer's plant
  • Automatic device data interpretation provides actionable information that enables better decision making
  • Existing systems and wireless infrastructure are easily integrated, linking them to the Industrial IoT
  • Continuous monitoring of key assets improves reliability, safety and environmental impact
  • Identify sensors affected by corrosion through metal loss heat maps allowing visual correlatation of specific corrosion events with process changes
  • Patented Adaptive Cross Correlation (AXC) processing provides best-in-class thickness accuracy and unique insight into the sensors rate of change in the asset
  • Remote connectivity enables access via desktop or mobile devices
  • Flexible software installation is accessible from most web browsers