Micro Motion-4700 Flow Transmitter

Micro Motion™ 4700 Coriolis Configurable Inputs and Outputs Transmitter

Product Description

The Micro Motion 4700 Transmitter offers a compact C1D1 (Zone 1) housing, scalability from 1-3 output channels that are configurable and licensed options, 4-wire/9-wire backwards compatibility, and can be fully configurable using the local operator interface. The optional data historian allows the ability to access time stamped process and meter diagnostic data. The optional Bluetooth® display offers wireless configuration that helps to avoid the need for a hot work permit to connect to the device and increases productivity and safety by minimizing the time spent in potential hazardous areas. Smart Meter Verification Basic is onboard as a standard that offers confidence that the meter is working properly.

Products

Search
1-23 of 121 results for Products
R100S
4700 Flow Transmitter
F100P
4700 Flow Transmitter
F025P
4700 Flow Transmitter
F100B
4700 Flow Transmitter
F300H
4700 Flow Transmitter
F100S
4700 Flow Transmitter
F025B
4700 Flow Transmitter
F025A
4700 Flow Transmitter
R200S
4700 Flow Transmitter
R150S Coriolis Meter 316L SST
4700 Flow Transmitter
T150T
4700 Flow Transmitter
F025S
4700 Flow Transmitter
T100T
4700 Flow Transmitter
F100H
4700 Flow Transmitter
HPC020M High-Pressure Coriolis Meter
4700 Flow Transmitter
HPC020N High-Pressure Coriolis Meter
4700 Flow Transmitter
F050B
4700 Flow Transmitter
G100M Coriolis Meter 316L Stainless Steel
4700 Flow Transmitter
G300M Coriolis Meter 316L Stainless Steel
4700 Flow Transmitter
F200S
4700 Flow Transmitter
F200H
4700 Flow Transmitter
HPC015H High-Pressure Coriolis Meter
4700 Flow Transmitter
F050S
4700 Flow Transmitter
1
1 2 3 4 5 6

Specifications

Environmental Specifications
Operating: -61 °F (-52.0 °C) to 149 °F (65.0 °C)
Storage: -61 °F (-52.0 °C) to 185 °F (85.0 °C)
Vibration Limits
Meets IEC 60068-2-6, endurance sweep, 5 to 2000 Hz up to 1.0 g.
Housing
Transmitter NEMA 4X (IP66/67/69) polyurethane painted cast aluminum or 316 stainless steel
Humidity Range
The humidity limits are 5 to 95% relative humidity, non-condensing between -40 °F (-40.0 °C) to 149 °F (65.0 °C).
Linearity
.015% Span, Span = 16mA
Input Signal
Input/Output: Up to 3 pairs of wiring terminals for transmitter input/output and digital communications. Screw terminals accept solid or stranded conductors, 26 AWG (0.129 mm²) to 14 AWG (2.08 mm²).
Sensor Type
  • 4-wire remote mount – 4 terminals for connection to 4-wire sensor
  • 9-wire remote mount – 9 terminals for connection to 9-wire sensor
Service
  • (Hart) Two clips for temporary connection to the service port
  • A USP connected to commercially-available USB equipment and cables
Power Supply
Universal (self-switching) with a supply voltage range of:
  • 18VDC to 100VDC
  • 85VAC (RMS) to 250VAC (RMS)
  • One pair of wiring terminals accepts AC or DC power
  • Housing
    NEMA 4X (IP66/67) polyurethane-painted cast aluminum. Available with 1/2 in NPT or M20 conduit connections
    Weight
    • Integral mount version 6.48 lb (2.939 kg)
    • Remote mount version 8.21 lb (3.724 kg)
    Cable Glands
    Two 1/2 in –NPT or M20 x1.5 female conduit port
    Mounting
    • Available integrally mounted to the following Coriolis sensors: CMF200 - CMFHC4, CMFS007 - CMFS150, F025-F400, G025 - G300, H025-H400, R025-R300, T025-T150
    • Available remotely mounted to the following Coriolis sensors: CMF010 - CMFHC4, CMFS007- CMFS150, F025 - F400, G025 - G300, H025 - H400, HPC007 - HPC020, T025 - T150
    Display/Interface
    • Standard user interface with LCD panel
    • Bluetooth® wireless technology display option available, with a typical range of 49 ft (14.94 m)
    • No display

    Features

    • The Micro Motion 4700 configurable inputs and outputs transmitter enables the use of reliable and accurate Micro Motion Coriolis meters for your flow measurement application, offering flexibility for outputs and diagnostics. The Coriolis meter delivers measurement accuracy, repeatability, and operational savings.
    • Compact, integral mount transmitter design saves electrical cost and space for use on integrated systems and skids
    • Direct mass measurement improves process control while reducing number of measurement devices required
    • Smart Meter Verification™ provides you with the confidence you need in your meter performance
    • Zero verification confirms the calibration and indicates when it’s time to re-zero the meter
    • Easy access to detailed measurement history gives you valuable insight into your process for better troubleshooting and optimization
    • Real-time indication of multiphase flow events allow for greater process control
    • High-accuracy density measurement reduces or eliminates waste in your process while the embedded historian records upsets and process deviations every second for 11 days and every five minutes for one year
    • Designed to minimize the time and expertise needed to install and operate the flow meter
    • Certified to be SIL2/3 Capable (for both single meter/multiple meters) per IEC 61508
    • Wireless THUM™ option maximizes installation and operation flexibility

    Documents & Drawings

    Parts & Accessories

    Search
    1-10 of 21 results for Parts & Accessories
    :