No image available
No image available
Your request is being processed.

Micro Motion 4200 2-Wire Transmitter

The 4200 2-wire Coriolis meter lowers capital expenditures and provides a faster commissioning time with the ability to share power and signal over the same pair of wires reducing installation, engineering, and planning costs.  The 2-wire Coriolis meter does not require any straight runs or flow conditioning providing a robust, repeatable, and reliable solution with no moving parts, and wide turndown, improving product quality leading to less rework and waste. 

Read more...

Products

Search
1-23 of 99 results for Products
T075T
4200
T075F
4200
T100F
4200
CMF300L
4200
H200F
4200
CMF300H
4200
F025H
4200
F200S
4200
CMF050L
4200
CMF100H
4200
CMF100L
4200
CMFS007M
4200
CMFS015H
4200
CMFS015P
4200
CMFS050M
4200
CMFS100H
4200
H050F
4200
H100S
4200
H200S
4200
H300F
4200
CMF350P
4200
T025F
4200
T150F
4200

Specifications

Local display

• Graphical display with optional backlight setting
• Four-button capacitive touch controls
• Supports English, German, French, Spanish, Portuguese, Russian, Chinese, and Japanese languages.
Power

• 2-wire loop-powered transmitter
• Minimum 17.75 V lift off voltage.
Input/output signals

• Up to 2 output channels
• Channel A is loop-powered 4-20mA/HART
• Chanel B is externally-powered configurable for 4-20mA, frequency output or discrete output (Licensable Option)
WirelessHART

• WirelessHART available with THUM adapter
Mounting options

• Field-mount
• Integrally mounted to a Micro Motion ELITE (CMFS), CMF200-CMF350, F-series, H-series, R-series, and T-series sensors
• Remotely mounted 9-wire with mounting bracket
Application types

• Smart Meter Verification
• Concentration measurement
• API Referral
Hazardous approvals

• Class I, Div. 1
• Class I, Div. 2
• Zone 1
• Zone 2
• Intrinsically Safe
• Explosion Proof

Features

  • Available with a wide range of Coriolis mass flow sensors with up to +/-0.10% mass flow accuracy and +/0.0005 g/cc density accuracy for liquids and slurries or +/-0.25% mass flow accuracy for gases.
  • The integrated real-time clock time stamps process data, alerts, Smart Meter Verification reports and audit logs. Data Historian on board offers a complete audit trail to determine process issues.
  • Graphic display that supports 8 languages and can be rotated using the integrated software rotation without removing the front cover, thereby minimizing downtime due to hot work permit restrictions.
  • Replace existing 2-wire flow devices with minimal effort and without incurring additional power or cabling costs.
  • Easily expand your plant where power is not centrally located
  • Smart Meter Verification provides a quick, complete assessment of a Coriolis meter, determining whether the meter has been affected by erosion, corrosion, or other influences affecting meter calibration. A basic version of Smart Meter Verification is included as standard.
  • Certified for SIL2 single use and SIL3 multiple use safety applications per IEC 61508
  • Accurate, repeatable, direct mass measurement improves process control while reducing number of measurement devices required.
  • Wireless THUM™ option maximizes installation and operation flexibility.

Documents & Drawings

Parts & Accessories

Search
1-6 of 6 results for Parts & Accessories
:
Compare
Compare
Compare
Compare
Compare