KTM Novatite Extreme™ Metal Seated Floating Ball Valves
KTM Novatite Extreme™ Metal Seated Floating Ball Valves
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
KTM Novatite Extreme™ metal seated ball valves deliver API 598 bidirectional sealing characteristics and are the first ever metal seated ball valves to undergo Design Validation Testing for the entire temperature range of -50°C to 500°C.
API 608 compliant valve with assured performance across a broad range of flow media and operating conditions.
API 598 bidirectional valve with reliable tight shutoff and uncompromised sealing.
Extended bonnet designed for fire-safe compliance to API 607 (8th Edition) / ISO 10497-2022.
Live loaded stem seals and high integrity joints to deliver fugitive emissions performance compliant with API 641 / ISO 15858-1 standards.
Design Validation Testing, which involves mechanical and thermal cycling over the entire temperature range, conducted from -50°C to 500°C using a single configuration.
Superior sealing for gas applications driven by unique ball and seat manufacturing and finishing process.
Surface hardening of ball and seat with Chrome Carbide via HVOF for reliable performance in harsh operating conditions.
Complete spare part kit. Metal trim kits available for ease of maintenance.
The maximum number of products that can be compared is 4. Please refine your selection.
Inactivity Warning Dialogx
Your session is about to timeout due to inactivity. Click OK to extend your time for an additional 30 minutes.
This item has been successfully added to your list.x
This item has been successfully added to your list.
Select a Country/Region and Language
Select a Country/Region
Select a Language
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.