Keystone-F89

Keystone F89 Pneumatic Quarter-Turn Actuator

Product Description

The Keystone F89 is a pneumatic quarter-turn actuator for general purpose and hazardous area applications. The F89 is designed for simple, safe use and ultimate realiability, meeting EN15714-3 requirements and has been validated to 500,000 cycles under specified conditions.

Products

Search
1-11 of 11 results for Products
series ef190 ball valve
F89
Powered Actuator
CompoSeal Valve
Powered Actuator
F89
optiSeal figure 1417 butterfly valve
Powered Actuator
F89
Series GR Butterfly Valve
Powered Actuator
F89
NeoSeal Lined Valve
Powered Actuator
F89
series eb om2 floating ball valve
F89
Powered Actuator
series e01 trunnion mounted ball valve
F89
Powered Actuator
series 30000 tov basic
F89
Powered Actuator
figure 320 322 butterfly valve
Powered Actuator
F89
series ra ball valve
Powered Actuator
F89
series hilok butterfly valve
Powered Actuator
F89

Features

  • Direct mounting to all Keystone butterfly valves and ball valves.
  • Valve connection compatible with Keystone (imperial and metric) and ISO 5211
  • Double Rack and Pinion design nullifies side loads on the pinion shaft, minimizing bearing wear and extending life.
  • Optimized product flow with standard mounted travel stops for valve position adjustment in open and close position (+/- 5� at each end).
  • Anodized aluminum body with electrostatic powder coating (ESPC) finish provides durable protection against corrosive environments.
  • Double acting and spring return versions available for cost effective and safe operation.
  • Up to 12 individual springs offer flexible torque range for both ball as butterfly valves.
  • Pre-compressed spring design and anti-blowout drive pinion means safe maintenance and operation.

Specifications

Supply pressure
Up to 8.3 bar
Temperature
`-40°C to 150°C
Type
Quarter-Turn

Documents & Drawings