Hot Plate Welders
Hot plate welding machines are an excellent method for welding parts with difficult geometries, contoured parting lines, and internal or free-standing walls. These welders utilize a heated plate, against which plastic parts are melted, softened, and finally pressed together. The process involves no consumables such as glues, adhesives, or solvents. Branson hot plate welding systems can cut production costs and provide precise control required for hermetic seals or a uniform weld flash.
Click to continue reading Hot Plate Welders
Hot Plate Welding
Compare Products
The maximum number of products that can be compared is 4. Please refine your selection.
Dismiss