No image available
No image available
Your request is being processed.
Flexim-FLUXUS G831 ST-HT High-temperature Steam Measurement

Flexim FLUXUS G831 ST-HT High-temperature Steam Measurement for Hazardous Areas

Product Description

The Flexim FLUXUS G831 ST-HT measures steam flow non-intrusively from the outside of the pipe. The acoustic measuring method has exceptionally high measuring dynamics and functions independently of the flow direction, offering precise bi-directional flow measurement over a wide turndown ratio up to 10:1 and with no moving parts. Ultrasonic transducers are fixed to the pipe with broad stainless-steel straps or our patented high-temperature mounting system WaveInjector® and secured in robust stainless-steel housings. Intrinsically safe process inputs for pressure and temperature at the meter location means the FLUXUS G831 ST-LT measures volume and mass flow of saturated and superheated steam at temperatures up to 630 °C (1166 °F) in hazardous areas.

Specifications

Fluid Type
Saturated and superheated steam
Accuracy
Measurement uncertainty of the measuring system (volumetric flow rate): ±0.3 % of reading ±0,005 m/s (±0.02 ft/s)
Measurement uncertainty at the measuring point (volumetric flow rate): ± 3…4 % of reading
Repeatability
± 1… 3 % of reading
Flow channels
up to 2
Range
Flow Velocity Range: 0,01 to 35 m/s (0.03 to 115 ft/s), depending on pipe diameter
Certifications/Approvals
FM Class I/Div. 1
FM Class 1/Div. 2
ATEX/IECEx Zone 1
INMETRO
NEPSI
PESO
KOSHA
Power supply
100-230VAC
20-32VDC
Pipe size
10 to 900 mm (0.39 to 35.4 inch)
Pressure range
1 to 220 barg (15…3190 psig)
Temperature range (media)
-40 to +240°C (-40 to +464°F) / WI: -200 to 630°C (-328 to +1166°F)
Output
4-20mA active/passive (optional Ex-ia)
4-20mA HART active/passive (optional Ex-ia)
pulse/frequency/binary
Input
Temperature (optional Ex-ia)
4..20mA (optional Ex-ia active)
Communication Protocol
Modbus RTU
BACnet MSTP
Profibus PA (optional Ex-ia)
Foundation Fieldbus (optional Ex-ia)
System configuration and installation
For more detailed Information please download the Technical Specifications

Features

  • Certified for operation within hazardous areas (FM Class I Division 1, ATEX, IECEx Zone 1).
  • No pressure loss, no pipe modification, no process interruption.
  • High dynamic flow range.
  • Easy and cost-efficient retrofit.

Documents & Drawings