PACSystems™ RX3i DC Voltage Input module, 5/12V, 32 point

Product Description

RX3i IO is designed for mission critical discrete and process applications. The rack-based IO offers advanced diagnostics and outstanding flexibility, with a wide range of standard and advanced IO.

Specifications

Part Number
IC694MDL654
Input Count, Type & Speed
32 Point; Pos/Neg Logic; 1mS On/1mS Off
Supply Voltage and On/Off Voltage
5/12VDC; Range 4.5~15V; On >4.2
Backplane Current Consumption
5VDC Logic uses 195mA @ 5VDC or 12VDC Logic uses 440mA @5VDC
Approvals & Standards Ordinary Locations
UL 508, equivalent to CSA C22.2 No 142M1987 standard
Approvals & Standards Hazardous Locations
Class I, Div. 2, Groups A, B, C, D
Mounting Format
On Panel/DIN Rail

Features

  • High-speed and patented technology for faster throughput
  • Hot swap capability
  • A variety of voltage ranges, types, current capacity, isolation and response time to meet your application needs.