PACSystems™ RSTI-EP Digital Input, 4 Points 110/230 VAC (65 - 277 VAC), 2 Wire, Isolated

Product Description

The RSTi-EP remote I/O system is ideal for Industrial Internet applications. It features an extended operating temperature range, enhanced diagnostics, plug-and-play connectivity and high channel density.

Specifications

Part Number
EP-1804
Input Count, Type & Speed
4 Point, Positive Logic; 10mS w/Time Stamp
Supply Voltage and On/Off Voltage
110VAC; Range 110~230VAC; On >85VAC; Off <65VAC
Current Consumption Isys & Iin
8mA; N/A
Approvals & Standards Ordinary Locations
UL 508, CSA C22.2 No. 0-M91
Approvals & Standards Hazardous Locations
Class 1 Division 2, Gr. A, B, C, D , ISA 12.12.01: 2007 CSA C22.2 No. 213-M1987 (Reaffirmed 2008)

Features

  • Support for PROFINET RT, PROFIBUS, Modbus TCP and EtherCAT
  • Extended operating temperature range, enhanced diagnostics
  • High-speed system bus reads up to 256 DI/DOs in 20 mS
  • DIN rail mounted
  • Plug-and-Play Installation