AVENTICS-P-WV02

AVENTICS™ Series WV02 Directional valves

Product Description

The AVENTICS Series WV02 spool valves with anodized aluminium housing feature short switching times and low switching pressures, while offering low power consumption due to a seal with low friction co-efficient.

Products

Search
1-10 of 93 results for Products
:
AVENTICS™ 2 x 3/2-directional valve, Series WV02 0820037002
Activation
Electrically
Flow (L/M)
600 l/min
Valve Function
NC/NC
Max Working Pressure
10 bar
availability
Same Day
Activation
Flow (L/M)
Valve Function
Max Working Pressure
availability
Electrically
600 l/min
NC/NC
10 bar
Same Day
QuickShip
Kč4,864.00
AVENTICS™ 2 x 3/2-directional valve, Series WV02 0820037052
Activation
Electrically
Flow (L/M)
600 l/min
Valve Function
NO/NC
Max Working Pressure
10 bar
availability
Same Day
Activation
Flow (L/M)
Valve Function
Max Working Pressure
availability
Electrically
600 l/min
NO/NC
10 bar
Same Day
QuickShip
Kč5,182.00
AVENTICS™ 2 x 3/2-directional valve, Series WV02 0820037102
Activation
Electrically
Flow (L/M)
600 l/min
Valve Function
NC/NC
Max Working Pressure
10 bar
availability
Same Day
Activation
Flow (L/M)
Valve Function
Max Working Pressure
availability
Electrically
600 l/min
NC/NC
10 bar
Same Day
QuickShip
Kč5,022.00
AVENTICS™ 2 x 3/2-directional valve, Series WV02 0820037103
Activation
Electrically
Flow (L/M)
600 l/min
Valve Function
NC/NC
Max Working Pressure
10 bar
availability
Same Day
Activation
Flow (L/M)
Valve Function
Max Working Pressure
availability
Electrically
600 l/min
NC/NC
10 bar
Same Day
QuickShip
Kč5,103.00
AVENTICS™ 5/2-directional valve, Series WV02 0820038101
Activation
Electrically
Flow (L/M)
500 l/min
Valve Function
5/2
Max Working Pressure
10 bar
availability
Same Day
Activation
Flow (L/M)
Valve Function
Max Working Pressure
availability
Electrically
500 l/min
5/2
10 bar
Same Day
QuickShip
Kč3,030.00
AVENTICS™ 5/2-directional valve, Series WV02 0820038102
Activation
Electrically
Flow (L/M)
500 l/min
Valve Function
5/2
Max Working Pressure
10 bar
availability
Same Day
Activation
Flow (L/M)
Valve Function
Max Working Pressure
availability
Electrically
500 l/min
5/2
10 bar
Same Day
QuickShip
Kč2,994.00
AVENTICS™ 5/2-directional valve, Series WV02 0820038103
Activation
Electrically
Flow (L/M)
500 l/min
Valve Function
5/2
Max Working Pressure
10 bar
availability
Same Day
Activation
Flow (L/M)
Valve Function
Max Working Pressure
availability
Electrically
500 l/min
5/2
10 bar
Same Day
QuickShip
Kč3,030.00
AVENTICS™ 5/2-directional valve, Series WV02 0820038104
Activation
Electrically
Flow (L/M)
500 l/min
Valve Function
5/2
Max Working Pressure
10 bar
availability
Same Day
Activation
Flow (L/M)
Valve Function
Max Working Pressure
availability
Electrically
500 l/min
5/2
10 bar
Same Day
QuickShip
Kč3,227.00
AVENTICS™ 5/2-directional valve, Series WV02 0820038105
Activation
Electrically
Flow (L/M)
500 l/min
Valve Function
5/2
Max Working Pressure
10 bar
availability
Same Day
Activation
Flow (L/M)
Valve Function
Max Working Pressure
availability
Electrically
500 l/min
5/2
10 bar
Same Day
QuickShip
Kč3,030.00
AVENTICS™ 5/2-directional valve, Series WV02 0820038126
Activation
Electrically
Flow (L/M)
500 l/min
Valve Function
5/2
Max Working Pressure
10 bar
availability
Same Day
Activation
Flow (L/M)
Valve Function
Max Working Pressure
availability
Electrically
500 l/min
5/2
10 bar
Same Day
QuickShip
Kč3,075.00

Features

  • Lightweight
  • Reliable
  • Fast switching times (8-12 ms)
  • Low power consumption
  • Exchangeable pilot
  • Assembly on manifold block

Parts & Accessories

Search
1-10 of 61 results for Parts & Accessories
:
AVENTICS™ 3/2-directional valve, Series DO16, 8 mm 0820048001
Electrical Connection 2
ISO 15217, form C
Flow (L/M)
25 l/min
Industry
Industrial
Operating Voltage
230 V AC
availability
Same Day
Electrical Connection 2
Flow (L/M)
Industry
Operating Voltage
availability
ISO 15217, form C
25 l/min
Industrial
230 V AC
Same Day
QuickShip
Kč1,967.00
AVENTICS™ 3/2-directional valve, Series DO16, 8 mm 0820048002
Electrical Connection 2
ISO 15217, form C
Flow (L/M)
25 l/min
Industry
Industrial
Operating Voltage
24 V DC
availability
Same Day
Electrical Connection 2
Flow (L/M)
Industry
Operating Voltage
availability
ISO 15217, form C
25 l/min
Industrial
24 V DC
Same Day
QuickShip
Kč1,577.00
AVENTICS™ 3/2-directional valve, Series DO16, 8 mm 0820048004
Electrical Connection 2
ISO 15217, form C
Flow (L/M)
25 l/min
Industry
Industrial
Operating Voltage
24 V AC
availability
Same Day
Electrical Connection 2
Flow (L/M)
Industry
Operating Voltage
availability
ISO 15217, form C
25 l/min
Industrial
24 V AC
Same Day
QuickShip
Kč1,848.00
AVENTICS™ 3/2-directional valve, Series DO16, 8 mm 0820048005
Electrical Connection 2
ISO 15217, form C
Flow (L/M)
25 l/min
Industry
Industrial
Operating Voltage
110 V AC
availability
Same Day
Electrical Connection 2
Flow (L/M)
Industry
Operating Voltage
availability
ISO 15217, form C
25 l/min
Industrial
110 V AC
Same Day
QuickShip
Kč1,967.00
AVENTICS™ 3/2-directional valve, Series DO16, 8 mm 0820048025
Electrical Connection 2
ISO 15217, form C
Flow (L/M)
25 l/min
Industry
Industrial
Operating Voltage
230 V AC
availability
Electrical Connection 2
Flow (L/M)
Industry
Operating Voltage
availability
ISO 15217, form C
25 l/min
Industrial
230 V AC
Kč1,950.00
AVENTICS™ 3/2-directional valve, Series DO16, 8 mm 0820048026
Electrical Connection 2
ISO 15217, form C
Flow (L/M)
25 l/min
Industry
Industrial
Operating Voltage
24 V DC
availability
Same Day
Electrical Connection 2
Flow (L/M)
Industry
Operating Voltage
availability
ISO 15217, form C
25 l/min
Industrial
24 V DC
Same Day
QuickShip
Kč1,680.00
AVENTICS™ 3/2-directional valve, Series DO16, 8 mm 0820048028
Electrical Connection 2
ISO 15217, form C
Flow (L/M)
25 l/min
Industry
Industrial
Operating Voltage
24 V AC
availability
Electrical Connection 2
Flow (L/M)
Industry
Operating Voltage
availability
ISO 15217, form C
25 l/min
Industrial
24 V AC
Kč1,950.00
AVENTICS™ 3/2-directional valve, Series DO16, 8 mm 0820048029
Electrical Connection 2
ISO 15217, form C
Flow (L/M)
25 l/min
Industry
Industrial
Operating Voltage
110 V AC
availability
Electrical Connection 2
Flow (L/M)
Industry
Operating Voltage
availability
ISO 15217, form C
25 l/min
Industrial
110 V AC
Kč1,950.00
AVENTICS™ 3/2-directional valve, Series DO16, 8 mm 0820048101
Electrical Connection 2
ISO 15217, form C
Flow (L/M)
16 l/min
Industry
Industrial
Operating Voltage
230 V AC
availability
Electrical Connection 2
Flow (L/M)
Industry
Operating Voltage
availability
ISO 15217, form C
16 l/min
Industrial
230 V AC
Kč2,012.00
AVENTICS™ 3/2-directional valve, Series DO16, 8 mm 0820048102
Electrical Connection 2
ISO 15217, form C
Flow (L/M)
20 l/min
Industry
Industrial
Operating Voltage
24 V DC
availability
Same Day
Electrical Connection 2
Flow (L/M)
Industry
Operating Voltage
availability
ISO 15217, form C
20 l/min
Industrial
24 V DC
Same Day
QuickShip
Kč1,748.00

Documents & Drawings