No image available
No image available
Your request is being processed.
AVENTICS-R480640120

AVENTICS™ Mini slide, Series MSC-MG-EE R480640120

Kč12,066.00
QTY:

Product Description

MSC-DA-008-0010-MG-EE-EE-02-M-S-0-0-ACC

Specifications

Piston Ø
8 mm
Stroke
10 mm
Functional principle
Double-acting
Easy2Combine
capable
double piston
with double piston
Port
M5
Cushioning
elastic
Repetitive precision
0,3 mm
Working pressure min.
1.5 bar
Working pressure max
10 bar
Min. ambient temperature
0 °C
Max. ambient temperature
60 °C
Medium
Compressed air
Retracting piston force, theoretical
48 N
Extracting piston force, theoretical
63 N
Speed max.
0.8 m/s
Cushioning length
0.3 mm
Cushioning energy
0.06 J
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
1 mg/m³
Max. particle size
5 µm
Pressure for determining piston forces
6,3 bar
with integrated ball rail guide
with integrated ball rail guide
Weight
0.37 kg
Housing material
Aluminum

Features

  • High torque and load absorption with maximum stability
  • Compact design
  • Easy-2-Combine Interface

Documents & Drawings