AVENTICS™ Tie rod cylinder ISO 15552, Series ITS R480627283

Kč21,121.00
QTY:

Product Description

ITS-DA-160-0025-1-2-1-1-8-000-00-000-BAS

Specifications

Standards
ISO 15552
Piston Ø
160 mm
Stroke
25 mm
Functional principle
Double-acting
Cushioning
Pneumatic adjustable cushioning
Magnetic piston
Piston without magnet
Environmental requirements
Industry standard, ATEX optional
Certificates
ATEX optional
Piston rod
single
Scraper
Standard industrial scraper
Pressure for determining piston forces
6,3 bar
Retracting piston force
11875 N
Extracting piston force
12667 N
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Working pressure min.
2 bar
Working pressure max
10 bar
Ports
G 3/4
Piston rod thread
M36x2
Cushioning length
46 mm
Cushioning energy
160 J
Weight 0 mm stroke
12.5 kg
Weight +10 mm stroke
0.21 kg
Stroke max.
2700 mm
Medium
Compressed air

Features

  • Up to five tons can be moved by a single Series ITS (ISO 15552) cylinder – across a large stroke range from only a few centimetres to 2700 mm
  • Allows the simple and cost-effective automation of extremely powerful applications
  • Available in piston diameters from 160 mm to 320 mm
  • The modular sealing system enables tailor-made solutions for specific applications that function efficiently and minimize maintenance efforts
  • Material-optimized design
  • Optimized cushioning concept - opportunity to use the elastic cushioning element or pneumatic cushioning
  • Analog distance measuring sensors available

Documents & Drawings