AVENTICS-R431002613

AVENTICS™ Series H-Controlair® R431002613

Kč16,928.00
QTY:

Product Description

CONTROLAIR-H-1-(3-65)

Specifications

Type
Poppet valve
Actuating element
Pedal
Compressed air connection input
1/4 NPT
Compressed air connection type input
Internal thread
Compressed air connection output
1/4 NPT
Compressed air connection type output
Internal thread
Working pressure min.
0.1 bar
Working pressure max
14 bar
Regulation range min.
0.1 bar
Regulation range max.
4.5 bar
Min. ambient temperature
-40 °C
Max. ambient temperature
70 °C
Min. medium temperature
-40 °C
Max. medium temperature
70 °C
Medium
Compressed air
Nominal flow Qn
900 l/min
Hysteresis
< 0,1 bar
actuating force min.
90 N
Weight
2.3 kg
Housing material
Die-cast aluminum
Seal material
Acrylonitrile butadiene rubber
Material pedal
Die-cast aluminum