No image available
No image available
Your request is being processed.
AVENTICS-R422100250

AVENTICS™ Sensor mounting, Series CB1 R422100250

Kč248.00
QuickShip QuickShip
QTY:

Product Description

CB1-KHZ-012-100-ST6 KLEMMHALTER

Specifications

For series
KHZ
Housing material
Aluminum
Weight
0.034 kg

Features

  • Installation of sensors on various cylinder series

Documents & Drawings