No image available
No image available
Your request is being processed.
AVENTICS-R414007366

AVENTICS™ E/P pressure regulator, Series AV03-EP R414007366

Kč15,748.00
QTY:

Product Description

AV03-EP-005-060-420-SL0P

Specifications

Type
Piloted pressure regulator
Working pressure min.
0 bar
Working pressure max
11 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Medium
Compressed air
DC operating voltage
24 V
Hysteresis
< 0,05 bar
Mounting orientation
Any
Max. power consumption
180 mA
Protection class
IP65
Electrical connection
M12
Electrical connection
5-pin
Electrical connection
A-coded
Actual output value
4 ... 20 mA
Nominal input value
4 ... 20 mA
Repetitive precision
< 0,04 bar
Regulation range min.
0.5 bar
Regulation range max.
6 bar
Pilot control exhaust
With collective pilot air exhaust
Min. medium temperature
-10 °C
Max. medium temperature
60 °C
Max. particle size
40 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³

Documents & Drawings