AVENTICS™ E/P pressure regulator, Series ED02 R414001197

Kč14,393.00
QuickShip QuickShip
QTY:

Product Description

ED02-000-V10-010-1M12A

B10

Specifications

Type
Poppet valve
Certificates
CE declaration of conformity
Min. ambient temperature
0 °C
Max. ambient temperature
50 °C
Compressed air connection input
1/8 NPT, G 1/8
Compressed air connection output
G 1/8, 1/8 NPT
Medium
Compressed air
Nominal flow Qn
120 l/min
Control
Analog
DC operating voltage
24 V
Hysteresis
< 0,01 bar
Mounting orientation
±α = 0 ... 90° ±β = 0 ... 90°
Permissible ripple
5%
Max. power consumption
300 mA
Protection class
IP65
Electrical connection
via signal connection
Signal connection
input and output
Signal connection
Plug
Signal connection
M12
Signal connection
5-pin
Actual output value
0 ... 10 V
Nominal input value
0 ... 10 V
Regulation range min.
0 bar
Regulation range max.
-1 bar
Min. medium temperature
0 °C

Features

  • Compact design
  • High control precision and dynamics
  • Suitable for a variety of applications
  • Manifold together with no additional base plate

Documents & Drawings