AVENTICS-R413000284

AVENTICS™ Flexible coupling form B, Series GU3 R413000284

Kč1,663.00
QuickShip QuickShip
QTY:

Product Description

025/032

Specifications

Thread size
M10x1,25
Housing material
Stainless Steel
Screws material
Steel