No image available
No image available
Your request is being processed.
AVENTICS-R412020597

AVENTICS™ Series BCC R412020597

Kč14,896.00
QTY:

Product Description

BCC-DB-435-275-0NR-ST-G012

Specifications

Bellows
double
Type
Bellow actuator with mounting ring and cover
Functional principle
Single-acting, retracted without pressure
Compressed air connection
G 1/2
Cover diameter
310 mm
Feature
16x2
Permissible angle of tilt max.
25 °
Max. effective stroke
275 mm
Min. radial installation space
460 mm
Force min.
36000 N
Force max.
62500 N
Working pressure min.
0 bar
Working pressure max
8 bar
Min. ambient temperature
-40 °C
Max. ambient temperature
70 °C
Medium
Compressed air
Reduced service life at a temperature greater than
50 °C
Pressure for determining forces
6 bar
Weight
8.8 kg
Material bellow
caoutchouc/butadiene caoutchouc
Material front cover
Steel
Surface cover
galvanized

Features

  • Bellows cylinder with dismountable connecting parts
  • Permit high forces in small installation space
  • Enables angular movements and axial offset

Documents & Drawings