AVENTICS-R412019988

AVENTICS™ Trunnion mounting, Series MP2 R412019988

Kč610.00
QuickShip QuickShip
QTY:

Product Description

CM1-MP2-032-ST-ZN-RPC

Specifications

For series
RPC
Piston diameter
32 mm
Housing material
Steel

Documents & Drawings