No image available
No image available
Your request is being processed.
AVENTICS-R412014616

AVENTICS™ Microfilter, Series AS1-FLC R412014616

Kč4,339.00
QuickShip QuickShip
QTY:

Product Description

AS1-FLC-G014-PNB-AC-00,01

Specifications

Parts
Microfilter
Reservoir
reservoir, polycarbonate, without protective guard
Port
G 1/4
Filter porosity
0.01 µm
Nominal flow Qn
350 l/min
Condensate drain
fully automatic, closed without pressure
Working pressure min.
1.5 bar
Working pressure max
12 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Medium
Compressed air, Neutral gases
Air supply
left
Max. achievable compressed air class acc. to ISO 8573-1:2010
1 : - : 2
Filter reservoir volume
12 cm³
Filter element
exchangeable
Recommended pre-filtering
0.3 µm
Weight
0.187 kg
Mounting orientation
vertical
Type
Can be assembled into blocks
Housing material
Polyamide
Material front plate
Acrylonitrile butadiene styrene
Seal material
Acrylonitrile butadiene rubber
Material reservoir
Polycarbonate
Material filter insert
Borosilicate aluminum

Features

  • This modular versatile series allows to combine a huge range of different functions
  • The compact dimensions save space
  • Reduced energy consumption
  • Lightweight
  • Easy-to-use design
  • Reliable and safe due to dedicated safety components
  • Simple assembly and low maintenance efforts

Documents & Drawings