AVENTICS-R412010880

AVENTICS™ Sensors, Series SM6-AL R412010880

Kč8,476.00
QTY:

Product Description

SM6-AL-M08T-030-107

B10

Specifications

Indirect mounting for series
PRA, ITS, RTC, CVI
Electrical connection
Plug
Cable
with cable
Cable length
0.3 m
Quiescent current (without load)
< 35 mA
Repetitive precision max. measuring range
typ. 0,06 % FSR
Output signal
0 - 10 V DC, 4 - 20 mA
Residual ripple
≤ 10 %
sampling interval
1,15 ms
Certificates
cULus
Protection class
IP65, IP67
Min. ambient temperature
-20 °C
Max. ambient temperature
70 °C
max. measuring range
107 mm
Max. measuring range resolution
typ. 0,03 % FSR
Linearity deviation
0,5 mm
Shock resistance
30 g / 11 ms
Vibration resistance
10 - 55 Hz, 1 mm
Display
2 LED
Housing material
Aluminum

Features

  • Robust aluminium housing
  • Zero point and measurement range settings via tech-in button possible
  • Provides high accuracy and linearity
  • Excellent repeatability and reliability through proven hall sensors
  • Choice of any mounting position and cable exit
  • Include I/O-link
  • Outputs for voltage and current signals available

Documents & Drawings