AVENTICS-R412010112

AVENTICS™ Vacuum filter Inline, Series VFI R412010112

Kč299.00
QuickShip QuickShip
QTY:

Product Description

VFI 6/4

Specifications

Type
Vacuum filter
filter porosity
50 µm
Nominal flow Qn
32 l/min
Min. ambient temperature
0 °C
Max. ambient temperature
50 °C
Medium
Compressed air
Filter element
exchangeable
Weight
0.007 kg
max. overpressure at 25° C
7 bar
max. overpressure at 50°C
5 bar
Max. vacuum level at p.opt
99 %
Mounting
installing in piping
Type
VFI-6/4
External Ø
6 mm
Internal Ø
4 mm
Housing material
Polyamide
Seal material
Acrylonitrile butadiene rubber
Material filter insert
Polyamide, Polypropylene