No image available
No image available
Your request is being processed.
AVENTICS-R412008537

AVENTICS™ Series BDC R412008537

Kč20,324.00
QuickShip QuickShip
QTY:

Product Description

BUS BDC-B-BPDP 32

Specifications

Version
Bus coupler with driver
Fieldbus protocol
PROFIBUS DP
Number of I/O connections
32 outputs
E/A capable
connection without I/O
Electrical connection type
Plug (male)
Electrical connection size
M12
Electrical connection number of poles
4-pin
Electrical connection coding
A-coded
Fieldbus design
B-design
Min. ambient temperature
0 °C
Max. ambient temperature
50 °C
Number of solenoid coils max.
32
Operational voltage electronics
24 V DC
Electronics voltage tolerance
-0.75
Power consumption electronics
0.05 A
Operating voltage, actuators
24 V DC
Total current for actuators
3:00 AM
Protection class
IP65
Max. power consumption per coil
0.1 mA
Generic emission standard in accordance with norm
EN 61000-6-4
Generic immunity standard in accordance with norm
IEC 61000-6-2
Communication port
Plug (male)
Communication port
M12x1
Communication port
5-pin
Communication port
B-coded

Features

  • Bus coupler with driver
  • Small size is optimized for valve system dimensions
  • Electrical connections are on the same side as pneumatic connections saving space
  • Easy assembly via M12 connectors

Documents & Drawings