No image available
No image available
Your request is being processed.
AVENTICS-R412006169

AVENTICS™ Precision pressure regulator, Series AS2-RGP-...-DS R412006169

Kč2,289.00
QTY:

Product Description

AS2-RGP-G038-GAN-080-DS

Specifications

Function
Precision pressure regulator
Parts
Precision pressure regulator with continuous pressure supply
Pressure gauge
without pressure gauge
Mounting orientation
Any
Regulator type
Diaphragm-type pressure regulator
Port
G 3/8
Nominal flow Qn
2700 l/min
Regulation range min.
0.5 bar
Regulation range max.
8 bar
Working pressure min.
0.5 bar
Working pressure max
16 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Activation
Mechanical
Regulator function
with relieving air exhaust
Regulator type
Can be assembled into blocks
Pressure supply
double
Lock type
lockable
with continuous pressure supply
with continuous pressure supply
Internal air consumption qv max.
2.6 l/min
Max. pressure gauge Ø in blocked state
50 mm
Medium
Compressed air, Neutral gases
Weight
0.248 kg
Housing material
Polyamide
Material front plate
Acrylonitrile butadiene styrene

Features

  • This modular versatile series allows to combine a huge range of different functions
  • The compact dimensions save space
  • Reduced energy consumption
  • Lightweight
  • Easy-to-use design
  • Reliable and safe due to dedicated safety components
  • Simple assembly and low maintenance efforts

Documents & Drawings