No image available
No image available
Your request is being processed.
AVENTICS-R412005795

AVENTICS™ CKD kit, Series HF03-LG R412005795

Kč7,541.00
QuickShip QuickShip
QTY:

Product Description

CKD-METRIC-ENDPLATES

Specifications

Type
Assembly kit
Type
Base plate for a single or double solenoid valve
Compressed air connection 1
Ø 12
Compressed air connection 2 / 4
Ø 8
Port 3 / 5
Ø 12
Exhaust type
Ports separated
Exhaust (3,5)
With directional exhaust (3/5)
Compressed air connection 12
Ø 8
Compressed air connection 14
without
Pilot control exhaust
With collective pilot air exhaust
Scope of delivery
2x end plates with push-in fittings 1, 3, 5, R, X and 1x subbase with push-in fittings 2, 4, Ø8, internal pilot control
Pilot
Internal
Nominal flow Qn
700 l/min
Working pressure min.
2.5 bar
Working pressure max
10 bar
Min. ambient temperature
0 °C
Max. ambient temperature
50 °C
Min. medium temperature
0 °C
Max. medium temperature
50 °C
Medium
Compressed air
Max. number of valve positions
1
Grid dimension
15.8 mm
Tightening torque for mounting screws
1.1 Nm
Material base plate
Polyamide
Material push-in fitting
Brass

Documents & Drawings