No image available
No image available
Your request is being processed.
AVENTICS-R412005116

AVENTICS™ Series QR1-S-MAN Mini R412005116

Kč173.00
QuickShip QuickShip
QTY:

Product Description

QR1-S-MAN-M003-DA03

Specifications

Fitting type
Straight fitting with hexagon head
Compressed air connection type
External thread
Port G
M3
Compressed air connection type 2
push-in fitting
Port D
Ø 3
Type
QR1-S-MAN
Working pressure min.
-0.95 bar
Working pressure max
10 bar
Min. ambient temperature
0 °C
Max. ambient temperature
60 °C
Delivery unit
25 piece
Weight
0.0013 kg
Housing material
Brass
Seal material
Acrylonitrile butadiene rubber
Material tooth lock washer
Stainless Steel
Material release ring
Polyoxymethylene
Material release ring holder
Die cast zinc, Brass
Material thread
Brass

Features

  • Qn = 60 l/min .. 875 l/min

Documents & Drawings