AVENTICS-5811130100

AVENTICS™ 5/2-directional valve, Series 581, size 1 5811130100

Kč2,621.00
QTY:

Product Description

V581-5/2SR-I1-AIR-AA-X-T0-ATEX

B10

Specifications

Activation
Pneumatically
Switching principle
5/2, with spring return
Connection type
Plate connection
Nominal flow Qn
1400 l/min
Compressed air connection output
Base plate ISO 5599-1
Min. working pressure
-0.95 bar
Max. working pressure
16 bar
Sealing principle
Soft seal
ATEX
ATEX
Standards
ISO 5599-1
Valve type
Spool valve
Version
ISO 1
Can be assembled into blocks
Can be assembled into blocks
Blocking principle
Single base plate principle
Min. control pressure
3 bar
Max. control pressure
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
70 °C
Medium
Compressed air
Max. particle size
50 µm
Min. oil content of compressed air
0 mg/m³
Max. oil content of compressed air
5 mg/m³
Compressed air connection input
Base plate ISO 5599-1
Flow conductance C
5.2 l/(s*bar)
Mounting screw
with hexagon socket

Features

  • Standardized valve system
  • ISO size 1 to 4 available
  • Robust design
  • Integrated exhaust throttles
  • Numerous voltage ranges
  • Pressure range up to 16 bar possible
  • CNOMO interface
  • Small dimensions
  • Fast shifting times
  • Easy and flexible custom specific configurations via online configurator

Documents & Drawings