No image available
No image available
Your request is being processed.
AVENTICS-5654410000

AVENTICS™ Single subbase, for series 563-565 5654410000

Kč3,564.00
QuickShip QuickShip
QTY:

Product Description

COMPL. 565-441

Specifications

Type
Base plate
Direction of pneumatic port (1)
Down
Compressed air connection 1
G 1/2
Direction of pneumatic port (2,4)
Down
Compressed air connection 2 / 4
G 1/2
Direction of pneumatic port (3,5)
Down
Port 3 / 5
G 1/2
Direction of pneumatic port (12)
Down
Direction of pneumatic port (14)
Down
Compressed air connection 14
G 1/8
Working pressure min.
-1 bar
Working pressure max
30 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
120 °C
Min. medium temperature
-20 °C
Max. medium temperature
120 °C
Medium
Compressed air
Max. number of valve positions
1
Weight
0.37 kg
Material base plate
Die-cast aluminum

Documents & Drawings