AVENTICS-3900040040

AVENTICS™ Filler neck 3900040040

Kč1,801.00
QuickShip QuickShip
QTY:

Product Description

G014

Specifications

Port G
G 1/4
Note
Enables use of bellow actuators for vibration isolation
Medium
Compressed air
Working pressure min.
0 bar
Working pressure max
20 bar
Min. ambient temperature
-50 °C
Max. ambient temperature
130 °C
Material
Brass