AVENTICS-3661302000

AVENTICS™ Bolts, AA4 3661302000

Kč568.00
QuickShip QuickShip
QTY:

Product Description

CM1-AA4-CN10-AISI 1045

Specifications

Piston diameter
25 mm, 32 mm
Weight
0.02 kg
Housing material
Steel