No image available
No image available
Your request is being processed.
AVENTICS-2121406000

AVENTICS™ QR1-S-RSM standard series 2121406000

Kč211.00
QuickShip QuickShip
QTY:

Product Description

QR1-S-RSM-DA06

Specifications

Fitting type
Bulkhead push-in fitting, metal
Compressed air connection type
push-in fitting
Port G
Ø 6
Compressed air connection type 2
push-in fitting
Port D
Ø 6
Type
QR1-S-RSM
Working pressure min.
-1 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Min. medium temperature
-20 °C
Max. medium temperature
80 °C
Delivery unit
10 piece
Weight
0.0253 kg
Housing material
Brass
Seal material
Acrylonitrile butadiene rubber
Material tooth lock washer
Stainless Steel
Material release ring
Polyamide
Material release ring holder
Die cast zinc
Material thread
Brass

Features

  • Qn = 60 l/min .. 875 l/min

Documents & Drawings