No image available
No image available
Your request is being processed.
AVENTICS-1827231072

AVENTICS™ Pressure gauge, Series PG1-DIM 1827231072

Kč3,636.00
QuickShip QuickShip
QTY:

Product Description

PG1-DIM-F001-SNL-S01P(0-0,5)

Specifications

Type
Diaphragm pressure gauge
flange version
flange version
Viewing window
Polystyrene
Mounting orientation
vertical
ATEX
suitable for ATEX
Scale value
0.1
Range of application min.
0 bar
Range of application max.
0.5 bar
Display range min.
0 bar
Display range max.
0.5 bar
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
0 °C
Max. ambient temperature
60 °C
Medium
Compressed air
Main scale unit (outside)
bar
Main scale color (outside)
Black
Color for differential pressure range
Red, Green
Background color
White
Pointer color
Black
Weight
0.127 kg
Housing material
Polyamide fiber-glass reinforced
Material viewing window
Polystyrene
Seal material
Acrylonitrile butadiene styrene

Documents & Drawings