AVENTICS-1827020267

AVENTICS™ Intermediate flange, Series JP2 1827020267

Kč1,775.00
QTY:

Product Description

CM1-JP2-020-CCI/KPZ-AL

Specifications

Version
for multi-position cylinders
For series
CCI, KPZ
Piston diameter
20 mm
Housing material
Aluminum

Documents & Drawings