AVENTICS-1827020247

AVENTICS™ Intermediate flange, Series JP1 1827020247

Kč1,370.00
QuickShip QuickShip
QTY:

Product Description

CM1-JP1-032-M7-B

Specifications

Version
for multi-position cylinders
Piston diameter
32 mm
Housing material
Aluminum

Documents & Drawings