No image available
No image available
Your request is being processed.
AVENTICS-1827020084

AVENTICS™ Sensor mounting, Series CB1 1827020084

Kč218.00
QuickShip QuickShip
QTY:

Product Description

CB1-PRB-032-125-SN1-SN2

Specifications

For series
PRA
Housing material
Aluminum
Weight
0.006 kg

Features

  • Installation of sensors on various cylinder series

Documents & Drawings