AVENTICS™ Clevis mounting MP2, Series CM1 1827005917

Kč2,968.00
QuickShip QuickShip
QTY:

Product Description

C12P-MP2-125-AL-CNOMO

Specifications

Standardization
CNOMO / NFE 49-001
Piston diameter
125 mm
Swivel bearing Ø
20 mm
Housing material
Aluminum