AVENTICS-1827001604

AVENTICS™ Bearing brackets MT4, MT5, MT6, Series AT4 1827001604

Kč1,634.00
QuickShip QuickShip
QTY:

Product Description

CM1-AT4-040/050-M1-A

Specifications

Version
for trunnion mounting MT4, MT5, MT6
For series
CCI, CCL-IC, KPZ, PRA/TRB
Standardization
ISO 15552
Piston diameter
40 mm, 50 mm
Swivel bearing Ø
16 mm
Scope of delivery
2 piece
Housing material
Steel
Material guide bushing
Sintered bronze

Documents & Drawings