AVENTICS-1827001504

AVENTICS™ Mounting flange, Series LU3 1827001504

Kč3,822.00
QTY:

Product Description

LU3-032-M1-A

Specifications

Piston Ø
32 mm
Piston diameter
32 mm
Min. medium temperature
-20 °C
Max. medium temperature
80 °C
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Weight
0.235 kg
Housing
Nodular graphite iron