AVENTICS-1827001434

AVENTICS™ Mounting flange, Series LU3 1827001434

Kč6,722.00
QuickShip QuickShip
QTY:

Product Description

LU3-100-M2-A

Specifications

Piston Ø
100 mm
Piston diameter
100 mm
Min. medium temperature
-20 °C
Max. medium temperature
80 °C
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Weight
2.27 kg
Housing
Nodular graphite iron

Documents & Drawings