AVENTICS-1827000019

AVENTICS™ Silencers, series SI1 1827000019

Kč136.00
QuickShip QuickShip
QTY:

Product Description

G1/8

Specifications

Medium
Compressed air
Working pressure min.
0 bar
Working pressure max
10 bar
Min. ambient temperature
-25 °C
Max. ambient temperature
80 °C
Compressed air connection
G 1/8
Compressed air connection type
External thread
Sound pressure level
78 dB
Nominal flow Qn
1560 l/min
Delivery unit
5 piece
Weight
0.002 kg
Silencer material
Polyethylene
Material thread
Polyethylene

Documents & Drawings